BAE00NJ
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-040-PP-DV02
to be discontinued
You can find the suitable alternative product below
Recommended alternative
BAE011F
BAE SA-OH-059-YI-DP02
- Series
- SA-OH
- Dimension
- 15 x 36 x 61 mm
- Interface
- PNP dynamic NO/NC
- Display
-
Output function- LED YE
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display - Setting
-
Sensitivity (Sn)
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Hysteresis (4 levels)
Integration time 4…128 ms
Delay time
Teach mode Aut/Hys/Int/Pot - Adjuster
- Slide switch 4 positions or 3 positions
- Additional features
- Switching output with automatic readjustment of the switching threshold Contamination compensation up to 50% intensity loss.
- Connection
- Cable, 2.00 m, PVC
- Housing material
-
ABS
PC - Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528