Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BKT0002

S-BKT C

Typecode:

BKT 67M-002-U-S92

Loading...
Series
67M
Dimension
32 x 64 x 82 mm
Interface
Analog, voltage 1…5.5 V
PNP/NPN NO/NC
Input function
Time function on/off
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, Focused
Beam characteristic
Focused
Light type
Blue light/Green light/Red light
Light spot size
5 x 1.5 mm at 9 mm
Range
6...12 mm
Connection
Connector, M12x1-Male
Housing material
Aluminum, Die casting, Painted
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Mounting bracket for photoelectric sensors

Optics: filters, screens, lenses, deflection mirrors, objectives

Double-Ended Cordsets

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528