Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BOW002Z

Available

S-BOW B

Typecode:

BOW B-1208-DU-C-S75

Loading...
Series
B
Dimension
15 x 170 x 134 mm
Active window (PL x AL)
120 × 80 mm
Interface
PNP static NO/NC
NPN static NO/NC
Principle of operation
Optical window sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Connection
Connector, M8x1-Male, 4-pin
Housing material
Aluminum, anodized, black
Material sensing surface
PMMA
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-27-09-11
ECLASS 11.0
27-27-09-11
ECLASS 5.1.4
27-27-09-11
ECLASS 6.2
27-27-09-11
ECLASS 8.1
27-27-09-11
ECLASS 9.0
27-27-09-11
ECLASS 9.1
27-27-09-11
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002721
UNSPSC 11
39121528
UNSPSC 7.0901
39121528