BUS0005
Ultrasonic sensors with analog output or digital output
Typecode:
BUS M12E0-PPXCR-020-S04G
Discontinued
You can find the suitable alternative product below
Recommended alternative
BUS0065
BUS M12M1-PPX-02/015-S04G
- Switching output
- PNP NO/NC
- Connection
- Connector, M12x1, 4-pin
- Housing material
- 1.4305 stainless steel
- Material sensing surface
- PUR/Epoxy resin
- Range
- 25...200 mm
- Switching frequency
- 30 Hz
- Approval/Conformity
-
CE
WEEE - Ambient temperature
- -20...70 °C
- IP rating
- IP65
- Repeat accuracy
- 0.2 % FS
- Operating voltage Ub
- 10...30 VDC
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916