Cylinder sensors for multiple slot shapes
Comparison list
Discontinued
|
Recommended successor product
|
|
BMF00EFBMF 243K-PS-C-2A-PU-0243.64 USD |
BMF00NUBMF 423K-AAPS-C-2-P0-0243.64 USD |
|
Slot type | C-slot | C-slot |
---|---|---|
Dimension | 24 x 3 x 3.75 mm | 3.6 x 2.9 x 24 mm |
Principle of operation | Magnetic field sensor | Magnetic field sensor |
Cable | PUR, 2 m | PUR, 2 m |
Application | Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC) | Object detection |
Mounting part | can be installed in C-slot from above | Screw M2 |
Housing material | PA 12 | PA 12 |
Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
Switching frequency | 3000 Hz | 500 Hz |
Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Ambient temperature | -25...85 °C | -25...85 °C |
IP rating | IP67 | IP67 |
Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA WEEE cULus |