BAM01UU
Proximity sensor mounts with positive stops
Typecode:
BAM MC-XA-020-D18,0-2-FS/W
- Use
-
for sensors Ø18 mm
For M18 sensors
fastening length 36mm and longer - Material
- Brass PTFE coated
- Dimension
- Ø 30 x 35 mm
- Mounting part
- Screws, clamps
- Additional features
- Weld immune
- ECLASS 10.1
- 27-27-37-01
- ECLASS 11.0
- 27-27-37-01
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-27-92-02
- ECLASS 5.1.4
- 27-27-92-02
- ECLASS 6.2
- 27-27-92-02
- ECLASS 8.1
- 27-27-92-02
- ECLASS 9.0
- 27-27-37-01
- ECLASS 9.1
- 27-27-37-01
- ETIM 4.0
- EC000127
- ETIM 5.0
- EC000127
- ETIM 6.0
- EC000127
- ETIM 7.0
- EC000127
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300