- Short description
- Protective housing
- Use
- for photoelectric sensors BOS 23K
- Material
- Cast aluminum coated, black
- Protection sheet material
- Glass ceramic
- Dimension
- 84.1 x 107 x 124.5 mm
- Mounting part
-
Screws
Clamps - Ambient temperature
- -5...70 °C, cooled max. 160 °C, min. 0 °C (water 8°C, 2l/min)
- Approval/Conformity
-
CE
ATEX
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-37-92
- ECLASS 11.0
- 27-27-37-92
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-37-12-05
- ECLASS 5.1.4
- 27-27-92-90
- ECLASS 6.2
- 27-27-92-90
- ECLASS 8.1
- 27-27-92-90
- ECLASS 9.0
- 27-37-92-18
- ECLASS 9.1
- 27-27-37-92
- ETIM 4.0
- EC002040
- ETIM 5.0
- EC002040
- ETIM 6.0
- EC002040
- ETIM 7.0
- EC002040
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300