BAE00M3
Heartbeat® power supply units with IO-Link interface
Typecode:
BAE PS-XA-1S-24-200-104
564.19 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
25 Pc.
- Dimension
- 79 x 127 x 139 mm
- Version
- DIN rail
- Mounting part
- DIN rail mounting
- Housing material
- Aluminum
- Connection (supply voltage IN)
- Terminal strip
- Connection (supply voltage OUT)
- Terminal strip
- Input voltage
- 115/230 VAC automatic selection, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 20 A
- Output capacity max.
- 720 W
- Output current max.
-
30 A for max. 4s
1x/min. - IP rating
- IP20
- Approval/Conformity
-
CE
WEEE
cULus - Ambient temperature
- -25...60 °C
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004