BNI0057
Network blocks for Profibus
Typecode:
BNI PBS-202-101-Z001
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended alternative
BNI005R
BNI PBS-502-101-Z001
- Interface
- Profibus DP EN 50170
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- Bus in: M12x1-Male, 5-pin, B-coded
- Connection (COM 2)
- Bus out: M12x1-Female, 5-pin, B-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- no
- Output current max.
- 2 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Zinc, Die casting
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-24-26-04
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-04
- ECLASS 8.1
- 27-24-26-04
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-04
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306