- Connection
- M12x1-Female, straight, 4-pin, A-coded
- Number of conductors
- 4
- Conductor cross-section
- 0.25 mm²
- Lead length L
- 0.50 m
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP68
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-03
- ECLASS 11.0
- 27-44-01-03
- ECLASS 4.1
- 27-27-92-01
- ECLASS 5.1.3
- 27-27-92-01
- ECLASS 5.1.4
- 27-27-92-01
- ECLASS 6.2
- 27-27-92-01
- ECLASS 8.1
- 27-44-01-03
- ECLASS 9.0
- 27-44-01-03
- ECLASS 9.1
- 27-44-01-03
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002635
- ETIM 6.0
- EC002635
- ETIM 7.0
- EC002635
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604