Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BPI00AN

Available

Junction blocks

Typecode:

BPI AM303P-5K-B0-SM4CT

Loading...
Connection slots
10x M8x1-Female, 3-pin
Power indicator
LED green
Switching function display
10x LED yellow
Signal type
PNP
Connection (COM 1)
M12x1-Male, 12-pin
Operating voltage Ub
10...30 VDC
Output current max.
1.5 A
Total current max.
1.5 A
Ambient temperature
-25...80 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Protective covers/ protective housing

Single-Ended Cordsets

Double-Ended Cordsets

Universal mounting system

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306