BVS0029
SmartCamera Identification
Typecode:
BVS SC-M1280Z00-30-010
Discontinued
You can find the suitable alternative product below
Recommended alternative
BVS0060
BVS ID-M1280BF1-L3-000
- Barcodes
- GS1 Databar, GS1-128, UPC-A, UPC-E, EAN-8, EAN-13, 2/5 Industrial, 2/5 Interleaved, Codabar, Code 128, Code 39, Code 93, MSI, UPC-A, UPC-E
- 2D codes
-
Aztec Code
Data Matrix ECC 200
GS1 Aztec Code
GS1 Data Matrix
GS1 QR Code
Micro QR Code
PDF 417
QR code - Image resolution
- 1280 x 1024 pixels
- Sensor type Vision
- CMOS 1/1.8" monochrome global shutter
- Housing material
- Aluminum, Painted
- Dimension
- 62 x 55 x 110 mm
- Switching output
- 2x IO configurable
- Interface
- LAN (Gigabit Ethernet);Profinet / EtherNet/IP;IO-Link
- Operating voltage Ub
- 19.2...28.8 VDC
- Ambient temperature
- 0...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP67, with protective tube
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera Profinet Hardware Configuration in TIA
BVS Cockpit SmartCamera Basics: How to connect and update firmware
- ECLASS 10.1
- 27-28-01-03
- ECLASS 11.0
- 27-28-01-03
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-03
- ECLASS 6.2
- 27-28-01-03
- ECLASS 8.1
- 27-28-01-03
- ECLASS 9.0
- 27-28-01-03
- ECLASS 9.1
- 27-28-01-03
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701