Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BNI005E

Available

Unmanaged switches

Typecode:

BNI TCP-951-000-E028

Loading...
Principle of operation
Active splitter
Dimension
30 x 76.5 x 110 mm
Mounting part
DIN rail mounting
Housing material
Steel, coated
Interface
Ethernet TCP/IP
10Base-T/100Base-TX
Operating voltage Ub
12...48 VDC
Connection slots
5x RJ45-Female, 8-pin
Ambient temperature
-10...60 °C
IP rating
IP30
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

Bulkhead Connectors

ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-24-26-08
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC000734
ETIM 5.0
EC000734
ETIM 6.0
EC000734
ETIM 7.0
EC000734
UNSPSC 11
39121306
UNSPSC 7.0901
39121306