Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

BOS02FW

BOS 6K-NU-BF16-S75

Diffuse sensors

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
NPN NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
NPN NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light type
LED Blue light
Light spot size
2 x 2 mm at 60 mm
Range
0...80 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue