This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
- Version
- Industrial camera
- Interface
- Gigabit Ethernet, POE
- Lens mount
- C-Mount
- Dimension
- 40 x 40 x 68.7 mm
- Sensor type Vision
- CMOS 1/1.8" monochrome global shutter
- Sensor chip
- Sony IMX265
- Image resolution
- 3.2 MP (2064 x 1544 pixels)
- Housing material
- Aluminum, Powder coated
- Image formats
-
Mono8
Mono10
Mono12
Mono14
Mono16
Mono12Packed
Mono12p - Operating voltage Ub
- 11...25 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
FCC
EAC
WEEE - IP rating
- IP40
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-01
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718