BID000F
Transponder-coded safety sensors
Typecode:
BID R03K-4R300-O20ZZ0-S92
138.10 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Discontinued
- Special characteristics
- Washdown
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 4
- SIL (IEC 61508)
- 3
- SIL CL (EN 62061)
- 3
- Coding level (EN ISO 14119)
- high
- Response time max.
- 100 ms
- Approval/Conformity
-
CE
cULus
TÜV
Ecolab
WEEE - Approach direction
- any to sensing surface
- Actuator retention force
- 0 N
- Assured operating distance Sao
- 10 mm
- Assured switch off distance Sar
- 20 mm
- Connection
- Connector, M12x1, 5-pin
- Switching output
- 2x PNP OSSD
- Installation
- for flush mounting
- Dimension
- 106 x 25 x 22 mm
- Ambient temperature
- -25...70 °C
- IP rating
-
IP65
IP67
IP69 - Housing material
- Thermoplastic, glass-fiber reinforced
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-24-03
- ECLASS 11.0
- 27-27-24-03
- ECLASS 5.1.4
- 27-27-24-03
- ECLASS 6.2
- 27-27-24-03
- ECLASS 8.1
- 27-27-24-03
- ECLASS 9.0
- 27-27-24-03
- ECLASS 9.1
- 27-27-24-03
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501