Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BAE010J

Discontinued

Displays

Typecode:

BDD 750-2A03-103-402-1-A

Loading...

Discontinued

Function
Analog value display
Operating voltage Ub
18...30 VDC
Inputs, number
2
Analog inputs
Analog, voltage/analog, current (-10…10 V/0…20 mA/4…20 mA)
Resolution
≤ 16 Bit
Outputs, number
5
Digital outputs
4x PNP
Analog output
Analog, voltage/analog, current -10…10 V/0…20 mA/4…20 mA
Encoder supply
24 V, max 250 mA
Ambient temperature
-20...60 °C
IP rating (front housing)
IP65
Approval/Conformity
CE
UKCA
WEEE
Panel cut-out
43 x 91 mm
Technical documentation

Distance sensors

Profile – position sensors

Rod – position sensors

Digital pressure sensors with display

With Special Properties

ECLASS 10.1
27-33-02-01
ECLASS 11.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-02-01
ETIM 7.0
EC011541
UNSPSC 11
39100000
UNSPSC 7.0901
39100000