Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BID0012

Discontinued

Transponder-coded guard locking devices

Typecode:

BID Z01K-4R3E3-O02KZ0-S115

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Special characteristics
Washdown
Performance Level
d (for retention function)
e (for locking function)
Safety category (EN ISO 13849-1)
4 (for locking function)
2 (for retention function)
SIL (IEC 61508)
3 (for locking function)
2 (for retention function)
SIL CL (EN 62061)
3 (for locking function)
2 (for retention function)
Coding level (EN ISO 14119)
high
Response time max.
100 ms
Approval/Conformity
CE
cULus
TÜV
Ecolab
WEEE
Utilization category
DC-12: 24 V/0.25 A
DC-13: 24 V/0.25 A
Approach direction
lateral
Guard locking, principle
Operating current
Holding force FZH
1000 N
Axillary release
Screwdriver
Escape release
no
Connection
Connector, M12x1, 8-pin
Switching output
PNP Normally closed (NC);2x PNP OSSD
Dimension
87.5 x 120 x 35 mm
Ambient temperature
0...60 °C
IP rating
IP69, IP67, IP66
Housing material
Thermoplastic, glass-fiber reinforced
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Sabotage protection

Double-Ended Cordsets

Transponder-coded guard locking devices

Brackets for safety

Y-Splitters

ECLASS 10.1
27-27-26-03
ECLASS 11.0
27-27-26-03
ECLASS 5.1.4
27-27-26-03
ECLASS 6.2
27-27-26-03
ECLASS 8.1
27-27-26-03
ECLASS 9.0
27-27-26-03
ECLASS 9.1
27-27-26-03
ETIM 7.0
EC002593
UNSPSC 11
39122234
UNSPSC 7.0901
39122234