Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BML08Z9

Incremental linear encoder

Typecode:

BML-S1F1-Q61F-M310-G0-KA00,3-S284

Loading...
Dimension
12 x 13.1 x 35 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminum
Interface
Digital A/B (RS422)
Resolution
5 µm
Read distance
0.01...0.35 mm
Reference signal
Individually or fixed-periodic
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
Procedure direction
Lengthwise to tape
Approval/Conformity
cURus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Incremental and absolute coded magnetic tapes

ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 4.1
27-27-07-05
ECLASS 5.1.3
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945