Products
Service & Support
Industries & Solutions
Company

10.12.2021

Smart 3D camera family rc_visard offers 3D machine vision with flexibility, ease of use

Comes with integrated processor and user-friendly user interface for stationary and mobile robot applications

Low system costs, quick implementation, and a high degree of flexibility in use; this is what the rc_visard product family of smart 3D cameras promises. With an integrated processor and application-specific software modules on the camera, the rc_visard provides independently operating 3D machine vision and can therefore also be used very easily as a 3D stereo sensor. Processed 3D information such as pick points are forwarded from the rc_visard directly to the robot application.

It is configured via a user-friendly web-based user interface. The connection to a PC for further processing of the data is also possible. Via the GigE Vision interface individual 3D applications can be created based on the camera data.

The camera models measure up to 1.2 million 3D data points and achieve frame rates of up to 25 Hz depending on the resolution. Various robot interfaces are already integrated for communication between robot and camera.

Features

  • Quick implementation and easy to use thanks to user-friendly web-based user interface

  • High application flexibility thanks to optional software modules and GigE Vision interface

  • Low system costs and high system reliability with on-board processing and application-specific software modules

  • Increased productivity thanks to smart software modules

Working range

Output data

  • Processed 3D information: Gripping points, object dimensions, load carrier position, load carrier fill level

  • Camera data via GigE Vision: left and right camera image, depth image (disparity image), conference image, defect image

Webshop

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue