Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BFO0007

S-BFO D22 PD

Typecode:

BFO D22-XBF-LB-EAK-15-02

Loading...
Version
M6, coax. optics, flex. cable
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PE
Range
110 mm
Ambient temperature
-40...60 °C
Material
Brass nickel-plated
Active surface, fibers
Ø 1.0 mm (1x)
Ø 0.25 mm (16x)
Active surface, fiber arrangement
Ring around individual fiber
IP rating
IP65
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Rangefinder / tool

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103