Resources
Company
Download

BNI00CL

IO-Link blocks for safety applications

Typecode:

BNI IOL-355-S02-Z013

Loading...
Performance Level
to d
Safety category (EN ISO 13849-1)
3
SIL (IEC 61508)
2
SIL CL (EN 62061)
2
Response time max.
6 ms
Approval/Conformity
CE
UKCA
TÜV
cULus
WEEE
Current sum US, sensor
1.2 A
Current sum UA, actuator
9 A
Digital inputs
8x PNP, Type 3
Digital outputs
8x PNP
Interface
IO-Link 1.1
Connection slots
8x M12x1-Female, 5-pin, A-coded
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Housing material
Zinc, Die casting, nickel-plated
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Visual signaling devices

Ethernet/ IP

Y-Splitters

Protective covers/ protective housing

Sabotage protection

Mechanical Accessories

Rangefinder / tool

Double-Ended Cordsets

ECLASS 10.1
27-24-26-04
ECLASS 11.0
27-24-26-04
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-04
ECLASS 6.2
27-24-26-04
ECLASS 8.1
27-24-26-04
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-04
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306