Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BFB0002

Fiber-based devices for plastic and glass fibers

Typecode:

BFB 75K-001-N-S75

Loading...
Series
75K
Dimension
10.4 x 35.4 x 84 mm
Interface
NPN NO/NC
Principle of operation
Fiber optic device
Input function
Same function as button
Key disable on/off
Setting
Light-on/dark-on
Factory setting (Reset)
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED Red light
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Switching frequency
1500 Hz
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Mounting bracket for photoelectric sensors

Plastic and glass fibers

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528