Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BVS001W

Soon no longer available

Handheld-code-reader BVS HS-Q

Typecode:

BVS HS-QC-SDR-MA-01-01

Loading...

to be discontinued

Drop protection
≥ 18 drops
1.5 m on concrete
Barcodes
UPC/EAN/JAN (A, E, 13, 8) UPC/EAN/JAN (including P2 /P5) UPC/EAN/JAN (including; ISBN / Bookland & ISSN) UPC/EAN Coupons Code 39 (including full ASCII) Code 39 Trioptic Code39 CIP (French Pharmaceutical) LOGMARS (Code 39 w/ standard check digit enabled) Danish PPT Code32 (Italian Pharmacode 39) Code 128 Code 128 ISBT Interleaved 2 of 5 standard 2 of 5 Interleaved 2 of 5 CIP (HR) Industrial 2 of 5 Discrete 2 of 5 Datalogic 2 of 5 (China Post Code/Chinese 2 of 5) IATA 2 of 5 Air cargo code Code 11 Codabar Codabar (NW7) ABC Codabar Code 93 MSI PZN Plessey Anker Plessey Follet 2 of 5 GS1 DataBarOmnidirectional GS1 DataBar Limited GS1 DataBar Expanded GS1 DataBar Truncated DATABAR Expanded Coupon
2D codes
Aztec Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
Stacked codes
PDF417
Micro PDF417
Macro PDF
GS1 DataBar Stacked
GS1 DataBar Expanded Stacked
GS1 DataBar Stacked Omnidir
GS1 DataBar Composites
Read distance
Datamatrix: 18 cm @15 mil
Datamatrix: 13 cm @10 mil
PDF 417: 21 cm at 10 mil
EAN : 35 cm at 13 mil
Code 39: 40 cm @ 20 mil
Code 39: 15 cm @ 5 mil
Light type illumination
LED Red light
Interface
RS232/ USB
IP rating
IP42
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Electrical accessories

Double-Ended Cordsets

Mechanical Accessories

Brackets for vision sensors, SmartCameras and lights

ECLASS 10.1
27-28-01-01
ECLASS 11.0
27-28-01-01
ECLASS 4.1
27-28-01-03
ECLASS 5.1.3
27-28-01-03
ECLASS 5.1.4
27-28-01-01
ECLASS 6.2
27-28-01-01
ECLASS 8.1
27-28-01-01
ECLASS 9.0
27-28-01-01
ECLASS 9.1
27-28-01-01
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701