Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BVS0019

Discontinued

Code-Reader BVS E Identification

Typecode:

BVS ID-3-101-E

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BVS0060

BVS ID-M1280BF1-L3-000

Barcodes
Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A
2D codes
Data Matrix ECC 200
QR code
Mini QR
Stacked codes
PDF417
Application
Multi-Code-Reading
Verifying character strings
Image resolution
0.3 MP (640 x 480 pixels)
Sensor type Vision
CMOS image sensor black-white
Range
50...1000 mm
Field of view
24 x 18 mm ... 480 x 360 mm
Focal length
8.0 mm
Light type
Infrared
Housing material
Aluminum, Die casting, Painted
ABS
Dimension
51.5 x 70 x 40 mm
Switching output
3x PNP Normally open (NO)
Interface
Ethernet 10/100 Base T;RS232 (9.6...115.2 kBaud)
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Male, 4-pin, D-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP54
Technical documentation

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Spot lights

Ring lights

Strip lights

Background lights

Protective covers/ protective housing

Sabotage protection

Brackets for vision sensors, SmartCameras and lights

Reflectors

Displays

Double-Ended Cordsets

Mechanical Accessories

Unmanaged

Power supplies for the control cabinet

ECLASS 10.1
27-28-01-03
ECLASS 11.0
27-28-01-03
ECLASS 4.1
27-28-01-03
ECLASS 5.1.3
27-28-01-03
ECLASS 5.1.4
27-28-01-03
ECLASS 6.2
27-28-01-03
ECLASS 8.1
27-28-01-03
ECLASS 9.0
27-28-01-03
ECLASS 9.1
27-28-01-03
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701