Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BNI0061

Discontinued

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-106-S01-Z012-C01

Loading...

Discontinued

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x NPN, Type 2
Configurable inputs/outputs
no
Single-channel monitoring
yes
Additional function
Identification 2 bytes
Current sum US, sensor
4 A
Housing material
Zinc, Die casting
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
4.0 ms
Process data IN
6 bytes
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Heartbeat® power supplies with IO-Link interface

Y-Splitters

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

IO-Link sensor/ actuator hubs

Double-Ended Cordsets

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306