BTS0002
Contactless infrared temperature sensors
Typecode:
BTS M30E0-UUI-H0001-S04G
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Measuring range
- 250...1250 °C
- Temperature resolution
-
1 °C
1 °F
1 % - Reproducibility
- ±1 °C
- Wave length
- 1200…1700 nm
- Distance ratio
- 50:1
- Dimension
- Ø 30 x 190 mm
- Connection
- M12x1-Male, 4-pin
- Operating voltage Ub
- 10...30 VDC
- Switching output
- 2x PNP NO/NC
- Interface
- IO-Link 1.1
- Material sensing surface
- Borosilicate crown glass (N-BK7), coated
- Housing material
-
1.4404 stainless steel, 1.4404 stainless steel
Aluminum, black anodized, Aluminum (3.3206) - IP rating
- IP65, IP67
- Ambient temperature
- -5...65 °C
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-20-02-11
- ECLASS 11.0
- 27-20-02-11
- ECLASS 4.1
- 27-20-02-11
- ECLASS 5.1.3
- 27-20-02-11
- ECLASS 5.1.4
- 27-20-02-08
- ECLASS 6.2
- 27-20-02-11
- ECLASS 8.1
- 27-20-02-11
- ECLASS 9.0
- 27-20-02-11
- ECLASS 9.1
- 27-20-02-11
- ETIM 4.0
- EC002616
- ETIM 5.0
- EC002616
- ETIM 6.0
- EC002616
- ETIM 7.0
- EC002994
- UNSPSC 11
- 41112105
- UNSPSC 7.0901
- 41112105