Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BAE0119

Micromote - Amplifier for optical sensor heads

Typecode:

BAE SA-OH-059-YI-S75G

Loading...
Series
SA-OH
Dimension
12 x 40.1 x 80.5 mm
Interface
IO-Link 1.1
2x PNP/NPN/push-pull NO/NC
Display
OLED Display
supply voltage - LED green
Output 1 active - LED YE
Output 2 active - LED YE
Alarm function - LED RD
Sync - LED orange
Setting
Auto-Synch
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis
Adjuster
Configuration via IO-Link
Key (1x)
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PA 12
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Optical sensor heads

Single-Ended Cordsets

ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 5.1.4
27-27-09-90
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528