Products
Service & Support
Industries & Solutions
Company

21.05.2021

Inductive proximity sensors with automotive-style connectors

Deutsch and Superseal connectors for mobile equipment vehicle applications

Inductive proximity sensors with automotive-style connectors

Inductive proximity sensors are key to many onboard applications in mobile equipment. These sensors detect the position of linkages, booms, outriggers, hatches and flags for home position, locked position, extended position or speed sensing. Many vehicle manufacturers and equipment owners enjoy the simplicity of automotive style connectors for quick vehicle assembly and fast equipment repair in the field. Using sensors with automotive style connectors preinstalled by Balluff, eliminates assembly errors and reduces troubleshooting issues.

This family of inductive proximity sensors includes a wide sensing ranges for various detection applications. Proximity sensors offer a sealed, non-contact and reliable alternative to mechanical switches. Housings include M12 flush, M18 flush, M18 non-flush and M30 flush mounts. Each housing has the option for a 150mm long pigtail with Deutsch DT04 3-pole triangular connector, Deutsch DT04 4-pole square connector or the AMP Superseal 1.5mm 3-pole flat connector pre-installed. With a thermoplastic polyurethane (TPU) cable, the sensor is resistant to oil, grease and abrasion.

These environmentally sealed sensors and connectors meet the unique needs of off-highway mobile equipment manufacturers and have the right properties for the job at hand without compromise. Regardless of your market – agriculture, forestry, construction, mining, logistics, material handling, access, lift, refuse or fire truck – sensors with pre-installed connectors make vehicle construction easier and the final product more dependable.

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue