Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BCC00Z0

Discontinued

Single-ended cordsets

Typecode:

BKS-S116-PU-20

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BCC0LR7

BCC M428-0000-1A-133-PS0825-200

Recommended accessories
Connection
M12x1-Female, right-angle, 8-pin, A-coded
Cable
PUR Shielded black, 20.00 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
36 VDC / 30 VAC
Rated current (40 °C)
2.0 A
IP rating
IP68
Approval/Conformity
CE
EAC
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Universal mounting system

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604