IO-Link sensor/actuator hubs
Comparison list
Discontinued
|
Recommended successor product
|
|
BNI0005BNI IOL-102-000-K006164.29 USD |
BNI00J0BNI IOL-104-011-K006198.31 USD |
|
Interface | IO-Link 1.0 | IO-Link 1.1 |
---|---|---|
Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
Digital inputs | 8x PNP, Type 2 | 16x PNP, Type 3 |
Configurable inputs/outputs | no | no |
Current sum US, sensor | 4 A | 4 A |
Housing material | PA, Transparent | PA, Transparent |
Dimension | 50 x 30.8 x 115 mm | 50 x 30.8 x 115 mm |
Ambient temperature | -5...55 °C | -5...55 °C |
IP rating | IP67, when threaded in | IP67, when threaded in |
Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
Process data cycle min. | 3.0 ms | 3.5 ms |
Process data IN | 1 byte Input | 2 bytes |