Products
Service & Support
Industries & Solutions
Company

25.06.2021

Factor 1 and Weld-Field Immunity in a Single Sensor

Newest additions to Balluff inductive portfolio designed for tough environments

The latest additions to Balluff’s inductive sensor portfolio deliver the benefits of Factor 1 and weld-field immunity.

The high-precision sensors reliably detect ferrous and non-ferrous metals including steel, aluminum or brass at an identical switching distance, unlike typical inductive sensors which have a reduced range for non-ferrous metals. This makes it possible to detect objects of different materials in a single application.

Additionally, the sensors are weld-field immune, meaning they aren’t affected by even strong electromagnetic fields. This, combined with their extended temperature range (from -40 °C / -25 °C to 70 °C / 85 °C depending on the sensor), ensure fault-free processing, even in tough environments. PTFE coated versions are available for applications in welding environments.

They come in M12 and M18 sizes and for flush and non-flush installation.

Key features

  • Detects any metal with same switching distance

  • Magnetic field immune

  • Expanded temperature range

  • PTFE coating for harsh environments

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue