Produits
Service et assistance
Branches et Solutions
Entreprise

Câblage électrique de capteurs

Ce qu'il convient de respecter pour le câblage de capteurs

Which output type do you need: PNP or NPN?What is the difference between normally open and normally closed? We will explain it for you.

PNP output (Sourcing output +24 V DC)

PNP output (Sourcing output +24 V DC): The load is connected to the switching output and the common ground (-). This type of output is common in Europe and North America.

PNP output


NPN output (Sinking output 0 V DC)

NPN output (Sinking output 0 V DC): The load is connected to the switching output and the reference point (+). This type of output is common in Asia.

NPN


Normally open (NO)

NO = normally open
The sensor turns "on" when an object is detected. This principle is the most commonly used in automation technology.

NO


Normally closed (NC)

NC = normally closed
The sensor turns "off" when an object is detected.

NC


Complementary (NO + NC)

NO + NC = Complementary
The sensor provides both signals. Both outputs are switched when an object is detected.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Échantillon gratuit de produit

Pour ajouter un échantillon gratuit au panier, nous devons supprimer tous les produits normaux du panier. Êtes-vous sûr de vouloir continuer ?